9.3.6.14 RxPktReady Bit Cleared

Table 9-36. RxPktReady Bit Cleared
Remainder (RxMaxP/4)Actual Bytes ReadPacket Sizes that will Clear RxPktRdy
0 (RXMaxP = 64 bytes)RxMaxPRxMaxP, RxMaxP – 1,RxMaxP – 2, RxMaxP – 3
3 (RXMaxP = 63 bytes)RxMaxP + 1RxMaxP, RxMaxP – 1, RxMaxP – 2
2 (RXMaxP = 62 bytes)RxMaxP + 2RxMaxP, RxMaxP – 1
1 (RXMaxP = 61 bytes)RxMaxP + 3RxMaxP