9.2.168 GMAC MMSL Interrupt Status Register
| Name: | GMAC_MMSL_ISR |
| Offset: | 0xF18 |
| Reset: | 0x00000000 |
| Property: | Read/Write |
| Bit | 31 | 30 | 29 | 28 | 27 | 26 | 25 | 24 | |
| Access | |||||||||
| Reset |
| Bit | 23 | 22 | 21 | 20 | 19 | 18 | 17 | 16 | |
| Access | |||||||||
| Reset |
| Bit | 15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 | |
| Access | |||||||||
| Reset |
| Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
| SMD_ERR | FR_COUNT_ERR | SMDC_ERR | SMDS_ERR | RCV_V_ERR | RCV_R_ERR | ||||
| Access | R/W | R/W | R/W | R/W | R/W | R/W | |||
| Reset | 0 | 0 | 0 | 0 | 0 | 0 |
Bit 5 – SMD_ERR Illegal SMD Received (Clear on read)
| Value | Description |
|---|---|
| 0 | No illegal SMD received since the last read of GMAC_MMSL_ISR. |
| 1 | Illegal SMD received (different from Express, Verify, Response, Start Preemptible or Continuation Preemptible) since the last read of GMAC_MMSL_ISR |
Bit 4 – FR_COUNT_ERR Illegal SMD Received (Clear on read)
| Value | Description |
|---|---|
| 0 | No frame count error detected since the last read of GMAC_MMSL_ISR. |
| 1 | The SMD-C received since the last read of GMAC_MMSL_ISR indicates a different frame count than expected (i.e. the fragment belongs to another frame and not to the Start packet already received before this) or that a fragment error hoccurred, meaning that the field following the SMD-C received was encoding a different fragment count than it was supposed to be. |
Bit 3 – SMDC_ERR SMD-C Received When Waiting an SMD-S (Clear on read)
| Value | Description |
|---|---|
| 0 | No error since the last read of GMAC_MMSL_SR. |
| 1 | An SMD-C has been received when an SMD-S was expected since the last read of GMAC_MMSL_SR. |
Bit 2 – SMDS_ERR SMD-S Received When Waiting an SMD-C (Clear on read)
| Value | Description |
|---|---|
| 0 | No error since the last read of GMAC_MMSL_SR. |
| 1 | An SMD-S has been received when an SMD-C was expected since the last read of GMAC_MMSL_SR. |
Bit 1 – RCV_V_ERR Incorrect Verification Mpacket Received (Clear on read)
| Value | Description |
|---|---|
| 0 | No error since the last read of GMAC_MMSL_SR. |
| 1 | An incorrect verification mPacket has been received since the last read of GMAC_MMSL_SR. |
Bit 0 – RCV_R_ERR Incorrect Response Mpacket Received (Clear on read)
| Value | Description |
|---|---|
| 0 | No error since the last read of GMAC_MMSL_SR. |
| 1 | An incorrect response mPacket has been received since the last read of GMAC_MMSL_SR. |