9.2.190 GMAC Express MAC Interrupt Moderation Register

Name: GMAC_EMAC_INTM
Offset: 0x105C
Reset: 0x00000000
Property: Read/Write

Bit 3130292827262524 
          
Access  
Reset  
Bit 2322212019181716 
 TXINTMOD[7:0] 
Access R/WR/WR/WR/WR/WR/WR/WR/W 
Reset 00000000 
Bit 15141312111098 
          
Access  
Reset  
Bit 76543210 
 RXINTMOD[7:0] 
Access R/WR/WR/WR/WR/WR/WR/WR/W 
Reset 00000000 

Bits 23:16 – TXINTMOD[7:0] Transmit Interrupt Moderation

Count of 800 ns periods before bit 7 is set in GMAC_EMAC_ISR.TCOMP. A non-zero value indicates transmit interrupt moderation will be performed.

Bits 7:0 – RXINTMOD[7:0] Receive Interrupt Moderation

Count of 800 ns periods before bit 1 is set in GMAC_EMAC_ISR.RCOMP. A non-zero value indicates receive interrupt moderation will be performed.