9.2.262 GMAC Express MAC IP Header Checksum Errors Register

Name: GMAC_EMAC_IHCE
Offset: 0x11A8
Reset: 0x00000000
Property: Read-only

Bit 3130292827262524 
          
Access  
Reset  
Bit 2322212019181716 
          
Access  
Reset  
Bit 15141312111098 
          
Access  
Reset  
Bit 76543210 
 HCKER[7:0] 
Access RRRRRRRR 
Reset 00000000 

Bits 7:0 – HCKER[7:0] IP Header Checksum Errors

Counts the number of frames discarded due to an incorrect IP header checksum, but are between 64 and 1518 bytes (1536 bytes if bit 8 is set in the Network Configuration register, 10240 bytes if bit 3 is set in the Network Configuration register) and do not have a CRC error, an alignment error, nor a symbol error.