9.2.152 GMAC ENST Control Register

Name: GMAC_ENST_CR
Offset: 0x880
Reset: 0x00000000
Property: Read/Write

Bit 3130292827262524 
          
Access  
Reset  
Bit 2322212019181716 
          
Access  
Reset  
Bit 15141312111098 
          
Access  
Reset  
Bit 76543210 
   EN_Q5EN_Q4EN_Q3EN_Q2EN_Q1EN_Q0 
Access R/WR/WR/WR/WR/WR/W 
Reset 000000 

Bits 0, 1, 2, 3, 4, 5 – EN_Qx Enhanced Scheduled Traffic Enable for Queue x

ValueDescription
0

Disables the enhanced scheduled traffic for queue x.

1

Enables the enhanced scheduled traffic for queue x. EMAC has only 1 queue and ENST is enabled by writing EN_Q0.