9.2.251 GMAC Express MAC 1024 to 1518 Byte Frames Received Register

Name: GMAC_EMAC_TBFR1518
Offset: 0x117C
Reset: 0x00000000
Property: Read-only

Bit 3130292827262524 
 NFRX[31:24] 
Access RRRRRRRR 
Reset 00000000 
Bit 2322212019181716 
 NFRX[23:16] 
Access RRRRRRRR 
Reset 00000000 
Bit 15141312111098 
 NFRX[15:8] 
Access RRRRRRRR 
Reset 00000000 
Bit 76543210 
 NFRX[7:0] 
Access RRRRRRRR 
Reset 00000000 

Bits 31:0 – NFRX[31:0] 1024 to 1518 Byte Frames Received without Error

Counts the number of 1024 to 1518 byte frames successfully received without error, i.e., no underrun and not too many retries.