9.2.265 GMAC Express MAC Flushed Received Packets Count Register
| Name: | GMAC_EMAC_FLRXPCR |
| Offset: | 0x11B4 |
| Reset: | 0x00000000 |
| Property: | Read-only |
| Bit | 31 | 30 | 29 | 28 | 27 | 26 | 25 | 24 | |
| Access | |||||||||
| Reset |
| Bit | 23 | 22 | 21 | 20 | 19 | 18 | 17 | 16 | |
| Access | |||||||||
| Reset |
| Bit | 15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 | |
| COUNT[15:8] | |||||||||
| Access | R | R | R | R | R | R | R | R | |
| Reset | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 | |
| Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
| COUNT[7:0] | |||||||||
| Access | R | R | R | R | R | R | R | R | |
| Reset | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 | |
Bits 15:0 – COUNT[15:0] Flushed Received Packets Count (cleared on read)
Counts the number of frames that have been flushed from the receive packet buffer memory due to one of the following reasons:
When partial store and forward mode is enabled and a packet is received while there is no system bus resource.
When partial store and forward mode is enabled and a system bus error is encountered while writing the packet data to system memory.
When automatic discard of received packed during lack of resource is enabled (bit 24 of the DMA Configuration register) and a packet is received while there is no system bus resource.
When a software flush of a packet from the head of the packet buffer queue (bit 18 of the Network Control register) is performed and the DMA is not currently busy.