9.2.230 GMAC Express MAC 512 to 1023 Byte Frames Transmitted Register

Name: GMAC_EMAC_TBFT1023
Offset: 0x1128
Reset: 0x00000000
Property: Read-only

Bit 3130292827262524 
 NFTX[31:24] 
Access RRRRRRRR 
Reset 00000000 
Bit 2322212019181716 
 NFTX[23:16] 
Access RRRRRRRR 
Reset 00000000 
Bit 15141312111098 
 NFTX[15:8] 
Access RRRRRRRR 
Reset 00000000 
Bit 76543210 
 NFTX[7:0] 
Access RRRRRRRR 
Reset 00000000 

Bits 31:0 – NFTX[31:0] 512 to 1023 Byte Frames Transmitted without Error

Counts the number of 512 to 1023 byte frames successfully transmitted without error, i.e., no underrun and not too many retries.