9.2.233 GMAC Express MAC Transmit Underruns Register

Name: GMAC_EMAC_TUR
Offset: 0x1134
Reset: 0x00000000
Property: Read-only

Bit 3130292827262524 
          
Access  
Reset  
Bit 2322212019181716 
          
Access  
Reset  
Bit 15141312111098 
       TXUNR[9:8] 
Access RR 
Reset 00 
Bit 76543210 
 TXUNR[7:0] 
Access RRRRRRRR 
Reset 00000000 

Bits 9:0 – TXUNR[9:0] Transmit Underruns

Counts the number of frames not transmitted due to a transmit underrun. If this register is incremented, no other statistics register is incremented.