9.2.188 GMAC Express MAC RX Jumbo Frame Max Length Register

Name: GMAC_EMAC_RJFML
Offset: 0x1048
Reset: 0x00002800
Property: Read/Write

Bit 3130292827262524 
          
Access  
Reset  
Bit 2322212019181716 
          
Access  
Reset  
Bit 15141312111098 
   FML[13:8] 
Access R/WR/WR/WR/WR/WR/W 
Reset 101000 
Bit 76543210 
 FML[7:0] 
Access R/WR/WR/WR/WR/WR/WR/WR/W 
Reset 00000000 

Bits 13:0 – FML[13:0] Frame Max Length

Rx jumbo frame maximum length.