9.2.298 GMAC Express MAC Screening Type 2 Register x

Screening type 2 registers are used to allocate up to 6 priority queues to received frames based on the VLAN priority field of received ethernet frames.

Name: GMAC_EMAC_ST2Rx
Offset: 0x1540 + x*0x04 [x=0..1]
Reset: 0x00000000
Property: Read/Write

Bit 3130292827262524 
  COMPCECOMPC[4:0]COMPBE 
Access R/WR/WR/WR/WR/WR/WR/W 
Reset 0000000 
Bit 2322212019181716 
 COMPB[4:0]COMPAECOMPA[4:3] 
Access R/WR/WR/WR/WR/WR/WR/WR/W 
Reset 00000000 
Bit 15141312111098 
 COMPA[2:0]ETHEI2ETH[2:0]VLANE 
Access R/WR/WR/WR/WR/WR/WR/WR/W 
Reset 00000000 
Bit 76543210 
  VLANP[2:0] QNB[2:0] 
Access R/WR/WR/WR/WR/WR/W 
Reset 000000 

Bit 30 – COMPCE Compare C Enable

ValueDescription
0

Comparison via the register designated by index COMPC is disabled.

1

Comparison via the register designated by index COMPC is enabled.

Bits 29:25 – COMPC[4:0] Index of Screening Type 2 Compare Word 0/Word 1 register x

COMPC is a pointer to the compare registers GMAC_EMAC_ST2CW0R and GMAC_EMAC_ST2CW1R. When COMPCE is set, the compare is true if the data at the frame offset ANDed with the value MASKVAL is equal to the value of COMPVAL ANDed with the value of MASKVAL.

Bit 24 – COMPBE Compare B Enable

ValueDescription
0

Comparison via the register designated by index COMPB is disabled.

1

Comparison via the register designated by index COMPB is enabled.

Bits 23:19 – COMPB[4:0] Index of Screening Type 2 Compare Word 0/Word 1 register x

COMPB is a pointer to the compare registers GMAC_EMAC_ST2CW0R and GMAC_EMAC_ST2CW1R. When COMPBE is set, the compare is true if the data at the frame offset ANDed with the value MASKVAL is equal to the value of COMPVAL ANDed with the value of MASKVAL.

Bit 18 – COMPAE Compare A Enable

ValueDescription
0

Comparison via the register designated by index COMPA is disabled.

1

Comparison via the register designated by index COMPA is enabled.

Bits 17:13 – COMPA[4:0] Index of Screening Type 2 Compare Word 0/Word 1 register x

COMPA is a pointer to the compare registers GMAC_EMAC_ST2CW0R and GMAC_EMAC_ST2CW1R. When COMPAE is set, the compare is true if the data at the frame offset ANDed with the value MASKVAL is equal to the value of COMPVAL ANDed with the value of MASKVAL.

Bit 12 – ETHE EtherType Enable

ValueDescription
0

EtherType match with bits 15:0 in the register designated by the value of I2ETH is disabled.

1

EtherType match with bits 15:0 in the register designated by the value of I2ETH is enabled.

Bits 11:9 – I2ETH[2:0] Index of Screening Type 2 EtherType register x

When ETHE is set (bit 12), the field EtherType (last EtherType in the header if the frame is VLAN tagged) is compared with bits 15:0 in the register designated by the value of I2ETH.

Bit 8 – VLANE VLAN Enable

ValueDescription
0

VLAN match is disabled.

1

VLAN match is enabled.

Bits 6:4 – VLANP[2:0] VLAN Priority

When VLAN match enable is set (bit 8), the VLAN priority field of the received frame is matched against bits 7:4 of this register.

Bits 2:0 – QNB[2:0] Queue Number (0–5)

If a match is successful, then the queue value programmed in QNB is allocated to the frame.