9.2.255 GMAC Express MAC Jabbers Received Register

Name: GMAC_EMAC_JR
Offset: 0x118C
Reset: 0x00000000
Property: Read-only

Bit 3130292827262524 
          
Access  
Reset  
Bit 2322212019181716 
          
Access  
Reset  
Bit 15141312111098 
       JRX[9:8] 
Access RR 
Reset 00 
Bit 76543210 
 JRX[7:0] 
Access RRRRRRRR 
Reset 00000000 

Bits 9:0 – JRX[9:0] Jabbers Received

The register counts the number of frames received exceeding 1518 bytes in length (1536 if bit 8 is set in Network Configuration register, 10240 bytes if bit 3 is set in the Network Configuration register) and have either a CRC error, an alignment error or a receive symbol error.