9.2.164 GMAC MMSL Error Statistics Register
| Name: | GMAC_MMSL_ESR |
| Offset: | 0xF08 |
| Reset: | 0x00000000 |
| Property: | Read-only |
| Bit | 31 | 30 | 29 | 28 | 27 | 26 | 25 | 24 | |
| Access | |||||||||
| Reset |
| Bit | 23 | 22 | 21 | 20 | 19 | 18 | 17 | 16 | |
| SMD_ERROR_COUNT[7:0] | |||||||||
| Access | R | R | R | R | R | R | R | R | |
| Reset | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 | |
| Bit | 15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 | |
| Access | |||||||||
| Reset |
| Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
| ASS_ERROR_COUNT[7:0] | |||||||||
| Access | R | R | R | R | R | R | R | R | |
| Reset | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 | |
Bits 23:16 – SMD_ERROR_COUNT[7:0] Number of Rejected Frames or Fragments due to unknown SMD (Clear on read)
Returns the number of received MAC frames or fragments rejected due to unknown SMD value or arriving with an SMD-C when no frame is in progress, since the last read of the GMAC_MMSL_ESR.
Bits 7:0 – ASS_ERROR_COUNT[7:0] Number of Frames with Reassembly Errors (Clear on read)
Returns the number of frames with reassembly errors. The counter is incremented every time the ASSEMBLY_ERROR state in the receive processing state diagram is entered, since the last read of the GMAC_MMSL_ESR.