9.2.199 GMAC Express MAC Specific Address Top Register x
The addresses stored in the Specific Address registers are deactivated at reset or when their corresponding Specific Address Register Bottom is written. They are activated when Specific Address Register Top is written.
| Name: | GMAC_EMAC_SATx |
| Offset: | 0x108C + x*0x08 [x=0..3] |
| Reset: | 0x00000000 |
| Property: | Read/Write |
| Bit | 31 | 30 | 29 | 28 | 27 | 26 | 25 | 24 | |
| FILTBMASK[5:0] | |||||||||
| Access | R/W | R/W | R/W | R/W | R/W | R/W | |||
| Reset | 0 | 0 | 0 | 0 | 0 | 0 | |||
| Bit | 23 | 22 | 21 | 20 | 19 | 18 | 17 | 16 | |
| FILTSORD | |||||||||
| Access | R/W | ||||||||
| Reset | 0 |
| Bit | 15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 | |
| ADDR[15:8] | |||||||||
| Access | R/W | R/W | R/W | R/W | R/W | R/W | R/W | R/W | |
| Reset | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 | |
| Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
| ADDR[7:0] | |||||||||
| Access | R/W | R/W | R/W | R/W | R/W | R/W | R/W | R/W | |
| Reset | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 | |
Bits 29:24 – FILTBMASK[5:0] Filter Bytes Mask
| Value | Name | Description |
|---|---|---|
| 0x1 | BIT1 | Controls whether the first byte has been received. |
| 0x2 | BIT2 | Controls whether the second byte has been received. |
| 0x4 | BIT3 | Controls whether the third byte has been received. |
| 0x8 | BIT4 | Controls whether the fourth byte has been received. |
| 0x10 | BIT5 | Controls whether the fifth byte has been received. |
| 0x20 | BIT6 | Controls whether the sixth byte has been received |
Bit 16 – FILTSORD Filter Source or Destination MAC Address
Selects whether this filter should be comparing the MAC source address or the MAC destination address of the received Ethernet frame.
| Value | Description |
|---|---|
| 0 | The filter is a destination address filter. |
| 1 | The filter is a source address filter. |
Bits 15:0 – ADDR[15:0] Specific Address
The most significant bits of the destination address, that is, bits 47:32.