9.2.141 GMAC Transmit Queue Bandwidth Rate Limit 1 Register

Name: GMAC_TQBWRL1
Offset: 0x594
Reset: 0x00000000
Property: Read/Write

Bit 3130292827262524 
          
Access  
Reset  
Bit 2322212019181716 
          
Access  
Reset  
Bit 15141312111098 
 ALLOCQ5[7:0] 
Access R/WR/WR/WR/WR/WR/WR/WR/W 
Reset 00000000 
Bit 76543210 
 ALLOCQ4[7:0] 
Access R/WR/WR/WR/WR/WR/WR/WR/W 
Reset 00000000 

Bits 0:7, 8:15 – ALLOCQx DWRR Weighting or ETS Bandwidth Allocation for Qx

Defines the value of Deficit Weighted Round Robin (DWRR) or Enhanced Transmission Selection (ETS - 802.1Qaz).