9.2.165 GMAC MMSL Frame Re-Assembled OK Register

Name: GMAC_MMSL_ASS_OK
Offset: 0xF0C
Reset: 0x00000000
Property: Read-only

Bit 3130292827262524 
          
Access  
Reset  
Bit 2322212019181716 
        ASS_OK_COUNT[16] 
Access R 
Reset 0 
Bit 15141312111098 
 ASS_OK_COUNT[15:8] 
Access RRRRRRRR 
Reset 00000000 
Bit 76543210 
 ASS_OK_COUNT[7:0] 
Access RRRRRRRR 
Reset 00000000 

Bits 16:0 – ASS_OK_COUNT[16:0] Number of Correctly Re-Assembled Frames (Clear on read)

Returns the number of correctly re-assembled frames that were delivered to the MAC since the last read of the GMAC_MMSL_ASS_OK.