9.2.125 GMAC Quality of Service Configuration Register 1

Name: GMAC_QOS_CFG1
Offset: 0x2E4
Reset: 0x00000000
Property: Read/Write

Bit 3130292827262524 
          
Access  
Reset  
Bit 2322212019181716 
          
Access  
Reset  
Bit 15141312111098 
 Q6_DESCR[3:0]Q6_DATA[3:0] 
Access R/WR/WR/WR/WR/WR/WR/WR/W 
Reset 00000000 
Bit 76543210 
 Q5_DESCR[3:0]Q5_DATA[3:0] 
Access R/WR/WR/WR/WR/WR/WR/WR/W 
Reset 00000000 

Bits 15:12 – Q6_DESCR[3:0] System Bus QoS Attributes for Queue 6 Descriptor Access

Defines the value passed on the system bus QoS attributes when accessing the descriptor of queue 6.

Bits 11:8 – Q6_DATA[3:0] System Bus QoS Attributes for Queue 6 Data Access

Defines the value passed on the system bus QoS attributes when accessing the data of queue 6.

Bits 7:4 – Q5_DESCR[3:0] System Bus QoS Attributes for Queue 5 Descriptor Access

Defines the value passed on the system bus QoS attributes when accessing the descriptor of queue 5.

Bits 3:0 – Q5_DATA[3:0] System Bus QoS Attributes for Queue 5 Data Access

Defines the value passed on the system bus QoS attributes when accessing the data of queue 5.