9.2.193 GMAC Express MAC Lockup Time Register
| Name: | GMAC_EMAC_LCKUP_TIME |
| Offset: | 0x106C |
| Reset: | 0x07FFFFFF |
| Property: | Read/Write |
| Bit | 31 | 30 | 29 | 28 | 27 | 26 | 25 | 24 | |
| TX_MAC_LOCKUP_TIME[10:8] | |||||||||
| Access | R/W | R/W | R/W | ||||||
| Reset | 1 | 1 | 1 | ||||||
| Bit | 23 | 22 | 21 | 20 | 19 | 18 | 17 | 16 | |
| TX_MAC_LOCKUP_TIME[7:0] | |||||||||
| Access | R/W | R/W | R/W | R/W | R/W | R/W | R/W | R/W | |
| Reset | 1 | 1 | 1 | 1 | 1 | 1 | 1 | 1 | |
| Bit | 15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 | |
| RX_MAC_LOCKUP_TIME[15:8] | |||||||||
| Access | R/W | R/W | R/W | R/W | R/W | R/W | R/W | R/W | |
| Reset | 1 | 1 | 1 | 1 | 1 | 1 | 1 | 1 | |
| Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
| RX_MAC_LOCKUP_TIME[7:0] | |||||||||
| Access | R/W | R/W | R/W | R/W | R/W | R/W | R/W | R/W | |
| Reset | 1 | 1 | 1 | 1 | 1 | 1 | 1 | 1 | |
Bits 26:16 – TX_MAC_LOCKUP_TIME[10:0] Transmit MAC Lockup Detector Time
Defines the timeout value for the transmit MAC lockup detection defined as a multiple of the prescaler value (GMAC_EMAC_LCKUP_CFGR.PRESCALER).
Bits 15:0 – RX_MAC_LOCKUP_TIME[15:0] Receive MAC Lockup Detector Time
Defines the timeout value for the receive MAC lockup detection defined as a multiple of the prescaler value (GMAC_EMAC_LCKUP_CFGR.PRESCALER).