9.2.174 GMAC Express MAC Network Status Register
| Name: | GMAC_EMAC_NSR |
| Offset: | 0x1008 |
| Property: | Read-only |
| Bit | 31 | 30 | 29 | 28 | 27 | 26 | 25 | 24 | |
| Access | |||||||||
| Reset |
| Bit | 23 | 22 | 21 | 20 | 19 | 18 | 17 | 16 | |
| Access | |||||||||
| Reset |
| Bit | 15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 | |
| SB_PEND_XFER | |||||||||
| Access | R | ||||||||
| Reset |
| Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
| RXLPIS | PFCPAUSN | IDLE | MDIO | ||||||
| Access | R | R | R | R | |||||
| Reset |
Bit 8 – SB_PEND_XFER System Bus Pending Transactions
Set when read or write transactions have been issued on the system bus but the responses have not yet been collected.
Bit 7 – RXLPIS LPI Indication
Low power idle has been detected on receive. This bit is set when LPI is detected and reset when normal idle is detected. An interrupt is generated when the state of this bit changes.
Bit 6 – PFCPAUSN PFC Pause Negotiated
Set when PFC Priority-based Pause has been negotiated.
Bit 2 – IDLE PHY Management Logic Idle
The PHY management logic is idle (i.e., has completed).
Bit 1 – MDIO MDIO Input Status
Returns status of the GMDIO pin.