9.2.221 GMAC Express MAC Octets Transmitted High Register

When reading the Octets Transmitted and Octets Received registers, bits 31:0 should be read prior to bits 47:32 to ensure reliable operation.

Name: GMAC_EMAC_OTHI
Offset: 0x1104
Reset: 0x00000000
Property: Read-only

Bit 3130292827262524 
          
Access  
Reset  
Bit 2322212019181716 
          
Access  
Reset  
Bit 15141312111098 
 TXO[15:8] 
Access RRRRRRRR 
Reset 00000000 
Bit 76543210 
 TXO[7:0] 
Access RRRRRRRR 
Reset 00000000 

Bits 15:0 – TXO[15:0] Transmitted Octets

Transmitted octets in frame without errors [47:32]. The number of octets transmitted in valid frames of any type. This counter is 48 bits, and is read through two registers. This count does not include octets from automatically generated pause frames.