9.2.40 GMAC Type ID Match 4 Register

Name: GMAC_TIDM4
Offset: 0x0B4
Reset: 0x00000000
Property: Read/Write

Bit 3130292827262524 
 ENID4        
Access R/W 
Reset 0 
Bit 2322212019181716 
          
Access  
Reset  
Bit 15141312111098 
 TID[15:8] 
Access R/WR/WR/WR/WR/WR/WR/WR/W 
Reset 00000000 
Bit 76543210 
 TID[7:0] 
Access R/WR/WR/WR/WR/WR/WR/WR/W 
Reset 00000000 

Bit 31 – ENID4 Enable Copying of TID Matched Frames

ValueDescription
0

TID is not part of the comparison match.

1

TID is processed for the comparison match.

Bits 15:0 – TID[15:0] Type ID Match 4

For use in comparisons with received frames type ID/length frames.