9.2.290 GMAC Express MAC Credit-Based Shaping Control Register

Name: GMAC_EMAC_CBSCR
Offset: 0x14BC
Reset: 0x00000000
Property: Read/Write

Bit 3130292827262524 
          
Access  
Reset  
Bit 2322212019181716 
          
Access  
Reset  
Bit 15141312111098 
          
Access  
Reset  
Bit 76543210 
       QBEQAE 
Access R/WR/W 
Reset 00 

Bit 1 – QBE Queue B CBS Enable

ValueDescription
0

Credit-based shaping on the highest priority queue (queue B) is disabled.

1

Credit-based shaping on the highest priority queue (queue B) is enabled.

Bit 0 – QAE Queue A CBS Enable

ValueDescription
0

Credit-based shaping on the second highest priority queue (queue A) is disabled.

1

Credit-based shaping on the second highest priority queue (queue A) is enabled.