9.2.241 GMAC Express MAC Octets Received High Register

When reading the Octets Transmitted and Octets Received registers, bits 31:0 should be read prior to bits 47:32 to ensure reliable operation.

Name: GMAC_EMAC_ORHI
Offset: 0x1154
Reset: 0x00000000
Property: Read-only

Bit 3130292827262524 
          
Access  
Reset  
Bit 2322212019181716 
          
Access  
Reset  
Bit 15141312111098 
 RXO[15:8] 
Access RRRRRRRR 
Reset 00000000 
Bit 76543210 
 RXO[7:0] 
Access RRRRRRRR 
Reset 00000000 

Bits 15:0 – RXO[15:0] Received Octets

Received octets in frame without errors [47:32]. The number of octets received in valid frames of any type. This counter is 48 bits and is read through two registers. This count does not include octets from pause frames, and is only incremented if the frame is successfully filtered and copied to memory.