9.2.154 GMAC Frame Elimination Redundancy Tag Register

Name: GMAC_FRER_REDTAG
Offset: 0x8A4
Reset: 0x4000F1C1
Property: Read/Write

Bit 3130292827262524 
 STRIP_R_TAGSIX_BYTE_TAG       
Access R/WR/W 
Reset 01 
Bit 2322212019181716 
          
Access  
Reset  
Bit 15141312111098 
 RED_TAG[15:8] 
Access R/WR/WR/WR/WR/WR/WR/WR/W 
Reset 11110001 
Bit 76543210 
 RED_TAG[7:0] 
Access R/WR/WR/WR/WR/WR/WR/WR/W 
Reset 11000001 

Bit 31 – STRIP_R_TAG Stripping Redundancy Tag Enable

ValueDescription
0

Disables the stripping function. When the statistics counters need to reflect the actual number of octets received, then the stripping functionality must be disabled.

1

Enables the stripping function, the receive octet counters reflect post deletion frame size so the frame elimination functionality is transparent to higher level management.

Bit 30 – SIX_BYTE_TAG Six-byte Tag Enable

ValueDescription
0

Defines a four-byte tag as per 802.1CB standard revision 2.4 and earlier.

1

Enables the six-byte tag as per 802.1CB standard revision 2.4 and later.

Bits 15:0 – RED_TAG[15:0] Redundancy Tag (R-TAG)

Defines the Ethertype value used to identify the redundancy tag (R-TAG).