9.2.284 GMAC Express MAC Received LPI Time

Name: GMAC_EMAC_RXLPITIME
Offset: 0x1274
Reset: 0x00000000
Property: Read-only

Bit 3130292827262524 
          
Access  
Reset  
Bit 2322212019181716 
 LPITIME[23:16] 
Access RRRRRRRR 
Reset 00000000 
Bit 15141312111098 
 LPITIME[15:8] 
Access RRRRRRRR 
Reset 00000000 
Bit 76543210 
 LPITIME[7:0] 
Access RRRRRRRR 
Reset 00000000 

Bits 23:0 – LPITIME[23:0] Time in LPI (cleared on read)

Increments once every 16 MCK cycles when the bit LPI Indication (bit 7) is set in the Network Status register.