9.2.316 GMAC Express MAC Frame Elimination Statistics2 A Register

The counters do not roll over.

Name: GMAC_EMAC_FRER_STAT2_A
Offset: 0x18D8
Reset: 0x00000000
Property: Read/Write

Bit 3130292827262524 
       VEC_REC_ROGUE[9:8] 
Access R/WR/W 
Reset 00 
Bit 2322212019181716 
 VEC_REC_ROGUE[7:0] 
Access R/WR/WR/WR/WR/WR/WR/WR/W 
Reset 00000000 
Bit 15141312111098 
       LATENT_ERRS[9:8] 
Access R/WR/W 
Reset 00 
Bit 76543210 
 LATENT_ERRS[7:0] 
Access R/WR/WR/WR/WR/WR/WR/WR/W 
Reset 00000000 

Bits 25:16 – VEC_REC_ROGUE[9:0] Number of Dropped Frames (Clear on read)

Returns the number of frames dropped by the vector recovery algorithm for being out of range.

Bits 9:0 – LATENT_ERRS[9:0] Number of Sequence Numbers Seen Without a Duplicate (Clear on read)

Returns the number of sequence numbers seen without a duplicate.

The count is updated when a frame is dropped from the history vector. So the update only happens after a new frame is received.