9.2.261 GMAC Express MAC Receive Overruns Register

Name: GMAC_EMAC_ROE
Offset: 0x11A4
Reset: 0x00000000
Property: Read-only

Bit 3130292827262524 
          
Access  
Reset  
Bit 2322212019181716 
          
Access  
Reset  
Bit 15141312111098 
       RXOVR[9:8] 
Access RR 
Reset 00 
Bit 76543210 
 RXOVR[7:0] 
Access RRRRRRRR 
Reset 00000000 

Bits 9:0 – RXOVR[9:0] Receive Overruns

Counts the number of frames that are address recognized but were not copied to memory due to a receive overrun.