9.2.308 GMAC Express MAC Frame Elimination Timeout Register

Name: GMAC_EMAC_FRER_TIMEOUT
Offset: 0x18A0
Reset: 0x00000000
Property: Read/Write

Bit 3130292827262524 
          
Access  
Reset  
Bit 2322212019181716 
          
Access  
Reset  
Bit 15141312111098 
 TIMEOUT[15:8] 
Access R/WR/WR/WR/WR/WR/WR/WR/W 
Reset 00000000 
Bit 76543210 
 TIMEOUT[7:0] 
Access R/WR/WR/WR/WR/WR/WR/WR/W 
Reset 00000000 

Bits 15:0 – TIMEOUT[15:0] Sequence Recovery Timer Restart Period for Credit Based Streams

Determines when the sequence recovery timers are restarted and used by all of the configured CB streams. It is programmed as a count of 8192 rx_clk periods. 8192 rx_clk periods is 65.536 microseconds at gigabit speed and 327.68 microseconds at 100M speed, this allows a max timeout value of about 4 seconds at gigabit speed.