9.2.161 GMAC Screening Type 2 Rate Status Register

This register manages the traffic policing function relevant to the 802.1Qci standard and associated to type 2 screener.

Name: GMAC_SCR2_RATE_STATUS
Offset: 0x0B80
Reset: 0x00000000
Property: Read-only

Bit 3130292827262524 
          
Access  
Reset  
Bit 2322212019181716 
          
Access  
Reset  
Bit 15141312111098 
          
Access  
Reset  
Bit 76543210 
 EXCESS_RATE_R7EXCESS_RATE_R6EXCESS_RATE_R5EXCESS_RATE_R4EXCESS_RATE_R3EXCESS_RATE_R2EXCESS_RATE_R1EXCESS_RATE_R0 
Access RRRRRRRR 
Reset 00000000 

Bits 0, 1, 2, 3, 4, 5, 6, 7 – EXCESS_RATE_Rx Excessive Screener Rate Register x

ValueDescription
0

No excessive rate in screener since the last read of GMAC_SCR2_RATE_STATUS.

1

A screener rate limiting mechanism has been triggered since the last read of GMAC_SCR2_RATE_STATUS.