9.2.127 GMAC Transmit Buffer Queue Base Address Register Priority Queue x

These registers hold the start address of the transmit buffer queues (transmit buffers descriptor lists) for the additional queues and must be initialized to the address of valid descriptors, even if the priority queues are not used.

Name: GMAC_TBQBAPQx
Offset: 0x0440 + (x-1)*0x04 [x=1..5]
Reset: 0x00000000
Property: Read/Write

Bit 3130292827262524 
 TXBQBA[29:22] 
Access R/WR/WR/WR/WR/WR/WR/WR/W 
Reset 00000000 
Bit 2322212019181716 
 TXBQBA[21:14] 
Access R/WR/WR/WR/WR/WR/WR/WR/W 
Reset 00000000 
Bit 15141312111098 
 TXBQBA[13:6] 
Access R/WR/WR/WR/WR/WR/WR/WR/W 
Reset 00000000 
Bit 76543210 
 TXBQBA[5:0] TXBQDIS 
Access R/WR/WR/WR/WR/WR/WR/W 
Reset 0000000 

Bits 31:2 – TXBQBA[29:0] Transmit Buffer Queue Base Address

Written with the address of the start of the transmit queue.

Bit 0 – TXBQDIS Transmit Buffer Queue Disable

ValueDescription
0

No effect.

1

Disables the transmit queue. This can be used to reduce the number of active queues and must be changed only while transmit is disabled.