9.2.157 GMAC Frame Elimination Statistics A Register x
The counters do not roll over.
| Name: | GMAC_FRER_STAT_Ax |
| Offset: | 0x08C8 + (x-1)*0x10 [x=1..4] |
| Reset: | 0x00000000 |
| Property: | Read-only |
| Bit | 31 | 30 | 29 | 28 | 27 | 26 | 25 | 24 | |
| VEC_REC_ROGUE[9:8] | |||||||||
| Access | R | R | |||||||
| Reset | 0 | 0 | |||||||
| Bit | 23 | 22 | 21 | 20 | 19 | 18 | 17 | 16 | |
| VEC_REC_ROGUE[7:0] | |||||||||
| Access | R | R | R | R | R | R | R | R | |
| Reset | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 | |
| Bit | 15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 | |
| LATENT_ERRS[9:8] | |||||||||
| Access | R | R | |||||||
| Reset | 0 | 0 | |||||||
| Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
| LATENT_ERRS[7:0] | |||||||||
| Access | R | R | R | R | R | R | R | R | |
| Reset | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 | |
Bits 25:16 – VEC_REC_ROGUE[9:0] Number of Dropped Frames (Clear on read)
Returns the number of frames dropped by the vector recovery algorithm for being out of range.
Bits 9:0 – LATENT_ERRS[9:0] Number of Sequence Numbers Seen Without a Duplicate (Clear on read)
Returns the number of sequence numbers seen without a duplicate.
The count is updated when a frame is dropped from the history vector. So the update only happens after a new frame is received.