9.2.204 GMAC Express MAC Wake on LAN Register

Name: GMAC_EMAC_WOL
Offset: 0x10B8
Reset: 0x00000000
Property: Read/Write

Bit 3130292827262524 
          
Access  
Reset  
Bit 2322212019181716 
     MTISA1ARPMAG 
Access R/WR/WR/WR/W 
Reset 0000 
Bit 15141312111098 
 IP[15:8] 
Access R/WR/WR/WR/WR/WR/WR/WR/W 
Reset 00000000 
Bit 76543210 
 IP[7:0] 
Access R/WR/WR/WR/WR/WR/WR/WR/W 
Reset 00000000 

Bit 19 – MTI Multicast Hash Event Enable

Wake-on-LAN multicast hash event enable.

Bit 18 – SA1 Specific Address Register 1 Event Enable

Wake-on-LAN Specific Address register 1 event enable.

Bit 17 – ARP ARP Request Event Enable

Wake-on-LAN ARP request event enable.

Bit 16 – MAG Magic Packet Event Enable

Wake-on-LAN magic packet event enable.

Bits 15:0 – IP[15:0] ARP Request IP Address

Wake-on-LAN ARP request IP address. Written to define the least significant 16 bits of the target IP address that is matched to generate a Wake-on-LAN event. A value of zero will not generate an event, even if this is matched by the received frame.