9.2.166 GMAC MMSL Received Fragments Count Register

Name: GMAC_MMSL_RXFRAG_CNT
Offset: 0xF10
Reset: 0x00000000
Property: Read-only

Bit 3130292827262524 
          
Access  
Reset  
Bit 2322212019181716 
        FRAG_COUNT_RX[16] 
Access R 
Reset 0 
Bit 15141312111098 
 FRAG_COUNT_RX[15:8] 
Access RRRRRRRR 
Reset 00000000 
Bit 76543210 
 FRAG_COUNT_RX[7:0] 
Access RRRRRRRR 
Reset 00000000 

Bits 16:0 – FRAG_COUNT_RX[16:0] Number of Received Fragments (Clear on read)

Returns the number of additional mPackets received due to preemption since the last read of the GMAC_MMSL_ASS_OK. The counter does not roll if its maximum value is reached.