9.2.236 GMAC Express MAC Excessive Collisions Register

Name: GMAC_EMAC_EC
Offset: 0x1140
Reset: 0x00000000
Property: Read-only

Bit 3130292827262524 
          
Access  
Reset  
Bit 2322212019181716 
          
Access  
Reset  
Bit 15141312111098 
       XCOL[9:8] 
Access RR 
Reset 00 
Bit 76543210 
 XCOL[7:0] 
Access RRRRRRRR 
Reset 00000000 

Bits 9:0 – XCOL[9:0] Excessive Collisions

Counts the number of frames that failed to be transmitted because they experienced 16 collisions.