9.2.269 GMAC Express MAC 1588 Timer Nanoseconds Register

Name: GMAC_EMAC_TN
Offset: 0x11D4
Reset: 0x00000000
Property: Read/Write

Bit 3130292827262524 
   TNS[29:24] 
Access R/WR/WR/WR/WR/WR/W 
Reset 000000 
Bit 2322212019181716 
 TNS[23:16] 
Access R/WR/WR/WR/WR/WR/WR/WR/W 
Reset 00000000 
Bit 15141312111098 
 TNS[15:8] 
Access R/WR/WR/WR/WR/WR/WR/WR/W 
Reset 00000000 
Bit 76543210 
 TNS[7:0] 
Access R/WR/WR/WR/WR/WR/WR/WR/W 
Reset 00000000 

Bits 29:0 – TNS[29:0] Timer Count in Nanoseconds

This register is writable. It can also be adjusted by writes to the 1588 Timer Adjust register. It increments by the value of the 1588 Timer Increment register each clock cycle.