9.2.26 GMAC Receive Watermark Register

Name: GMAC_RX_WATERMARK
Offset: 0x07C
Reset: 0x00000000
Property: Read/Write

Bit 3130292827262524 
 RX_LOW_WATERMARK[15:8] 
Access R/WR/WR/WR/WR/WR/WR/WR/W 
Reset 00000000 
Bit 2322212019181716 
 RX_LOW_WATERMARK[7:0] 
Access R/WR/WR/WR/WR/WR/WR/WR/W 
Reset 00000000 
Bit 15141312111098 
 RX_HIGH_WATERMARK[15:8] 
Access R/WR/WR/WR/WR/WR/WR/WR/W 
Reset 00000000 
Bit 76543210 
 RX_HIGH_WATERMARK[7:0] 
Access R/WR/WR/WR/WR/WR/WR/WR/W 
Reset 00000000 

Bits 31:16 – RX_LOW_WATERMARK[15:0] Receive Watermark Low Threshold

Defines the low threshold of the receive memory for which a zero length pause frame is transmitted when the memory fill level falls below the threshold (the action is performed only if the last pause frame transmitted was non-zero).

Bits 15:0 – RX_HIGH_WATERMARK[15:0] Receive Watermark High Threshold

Defines the high threshold of the receive memory for which a zero length pause frame is transmitted when the memory fill level exceeds the threshold.