9.2.220 GMAC Express MAC Octets Transmitted Low Register

When reading the Octets Transmitted and Octets Received registers, bits 31:0 should be read prior to bits 47:32 to ensure reliable operation.

Name: GMAC_EMAC_OTLO
Offset: 0x1100
Reset: 0x00000000
Property: Read-only

Bit 3130292827262524 
 TXO[31:24] 
Access RRRRRRRR 
Reset 00000000 
Bit 2322212019181716 
 TXO[23:16] 
Access RRRRRRRR 
Reset 00000000 
Bit 15141312111098 
 TXO[15:8] 
Access RRRRRRRR 
Reset 00000000 
Bit 76543210 
 TXO[7:0] 
Access RRRRRRRR 
Reset 00000000 

Bits 31:0 – TXO[31:0] Transmitted Octets

Transmitted octets in frame without errors [31:0]. The number of octets transmitted in valid frames of any type. This counter is 48-bits, and is read through two registers. This count does not include octets from automatically generated pause frames.