9.2.266 GMAC Express MAC 1588 Timer Increment Sub-nanoseconds Register

Name: GMAC_EMAC_TISUBN
Offset: 0x11BC
Reset: 0x00000000
Property: Read/Write

Bit 3130292827262524 
 LSBTIR[7:0] 
Access R/WR/WR/WR/WR/WR/WR/WR/W 
Reset 00000000 
Bit 2322212019181716 
          
Access  
Reset  
Bit 15141312111098 
 MSBTIR[15:8] 
Access R/WR/WR/WR/WR/WR/WR/WR/W 
Reset 00000000 
Bit 76543210 
 MSBTIR[7:0] 
Access R/WR/WR/WR/WR/WR/WR/WR/W 
Reset 00000000 

Bits 31:24 – LSBTIR[7:0] Lower Significant Bits of Timer Increment Register

Lower significant bits of Timer Increment Register[15:0] giving a 24-bit timer_increment counter. These bits are the sub-ns value which the 1588 timer will be incremented each clock cycle. Bit n = 2(n-16) nsec giving a resolution of approximately 15.2E-15 sec.

Bits 15:0 – MSBTIR[15:0] Most Significant Bits of Timer Increment Register

Most significant bits [23:8] of the sub-nanosecond value by which the 1588 timer will be incremented each clock cycle. 24 bits of sub-nanosecond precision gives a resolution of approximately 5.86E-17 seconds.