9.2.78 GMAC Octets Received High Register

When reading the Octets Transmitted and Octets Received Registers, bits 31:0 should be read prior to bits 47:32 to ensure reliable operation.

Name: GMAC_ORHI
Offset: 0x154
Reset: 0x00000000
Property: Read-only

Bit 3130292827262524 
          
Access  
Reset  
Bit 2322212019181716 
          
Access  
Reset  
Bit 15141312111098 
 RXO[15:8] 
Access RRRRRRRR 
Reset 00000000 
Bit 76543210 
 RXO[7:0] 
Access RRRRRRRR 
Reset 00000000 

Bits 15:0 – RXO[15:0] Received Octets

Received octets in frame without errors [47:32]. The number of octets received in valid frames of any type. This counter is 48-bits and is read through two registers. This count does not include octets from pause frames, and is only incremented if the frame is successfully filtered and copied to memory.