9.2.66 GMAC 256 to 511 Byte Frames Transmitted Register

Name: GMAC_TBFT511
Offset: 0x124
Reset: 0x00000000
Property: Read-only

Bit 3130292827262524 
 NFTX[31:24] 
Access RRRRRRRR 
Reset 00000000 
Bit 2322212019181716 
 NFTX[23:16] 
Access RRRRRRRR 
Reset 00000000 
Bit 15141312111098 
 NFTX[15:8] 
Access RRRRRRRR 
Reset 00000000 
Bit 76543210 
 NFTX[7:0] 
Access RRRRRRRR 
Reset 00000000 

Bits 31:0 – NFTX[31:0] 256 to 511 Byte Frames Transmitted without Error

This register counts the number of 256 to 511 byte frames successfully transmitted without error, i.e., no underrun and not too many retries.