9.2.282 GMAC Express MAC Transmit Pause Quantum 3 Register

Name: GMAC_EMAC_TXPQUANT3
Offset: 0x1268
Reset: 0xFFFFFFFF
Property: Read/Write

Bit 3130292827262524 
 QUANT_P7[15:8] 
Access R/WR/WR/WR/WR/WR/WR/WR/W 
Reset 11111111 
Bit 2322212019181716 
 QUANT_P7[7:0] 
Access R/WR/WR/WR/WR/WR/WR/WR/W 
Reset 11111111 
Bit 15141312111098 
 QUANT_P6[15:8] 
Access R/WR/WR/WR/WR/WR/WR/WR/W 
Reset 11111111 
Bit 76543210 
 QUANT_P6[7:0] 
Access R/WR/WR/WR/WR/WR/WR/WR/W 
Reset 11111111 

Bits 31:16 – QUANT_P7[15:0] Priority 7 Transmit Pause Quantum

Transmit pause quantum. Written with the pause quantum value for pause frame transmission of priority 7.

Bits 15:0 – QUANT_P6[15:0] Priority 6 Transmit Pause Quantum

Transmit pause quantum. Written with the pause quantum value for pause frame transmission of priority 6.