9.2.207 GMAC Express MAC Transmit PFC Pause Register
| Name: | GMAC_EMAC_TPFCP |
| Offset: | 0x10C4 |
| Reset: | 0x00000000 |
| Property: | Read/Write |
| Bit | 31 | 30 | 29 | 28 | 27 | 26 | 25 | 24 | |
| Access | |||||||||
| Reset |
| Bit | 23 | 22 | 21 | 20 | 19 | 18 | 17 | 16 | |
| Access | |||||||||
| Reset |
| Bit | 15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 | |
| PQ[7:0] | |||||||||
| Access | R/W | R/W | R/W | R/W | R/W | R/W | R/W | R/W | |
| Reset | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 | |
| Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
| PEV[7:0] | |||||||||
| Access | R/W | R/W | R/W | R/W | R/W | R/W | R/W | R/W | |
| Reset | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 | |
Bits 15:8 – PQ[7:0] Pause Quantum
If bit 17 of the Network Control register is written with a ‘1’ then for each entry equal to zero in the Transmit PFC Pause register[15:8], the PFC pause frame's pause quantum field associated with that entry will be taken from the Transmit Pause Quantum register. For each entry equal to one in the Transmit PFC Pause register [15:8], the pause quantum associated with that entry will be zero.
Bits 7:0 – PEV[7:0] Priority Enable Vector
If bit 17 of the Network Control register is written with a ‘1’ then the priority enable vector of the PFC priority based pause frame will be set equal to the value stored in this register [7:0].