5.4.80 Advanced Diagnostic Features Capability - Rev D
This register is only valid for devices of Revision D0 and later.
| Name: | ADFCAP - Rev D |
| Address: | 0xCC00 |
| Bit | 15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 | |
| HDD[2:0] | |||||||||
| Access | RO | RO | RO | RO | RO | RO | RO | RO | |
| Reset | 0 | 0 | 0 | 0 | 0 | 0 | 1 | 0 | |
| Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
| SQIP[3:0] | SQI | ||||||||
| Access | RO | RO | RO | RO | RO | RO | RO | RO | |
| Reset | 0 | 0 | 0 | 0 | 1 | 0 | 1 | 1 | |
Bits 10:8 – HDD[2:0] Harness Defect Detection Capability
The PHY supports Class 2 harness defect detection.
| Value | Description |
|---|---|
000 |
HDD not supported |
001 |
HDD Class 1 is supported |
010 |
HDD Class 2 is supported |
011 |
HDD Class 3 is supported |
100 |
HDD Class 4 is supported |
| others | Reserved |
Bits 4:1 – SQIP[3:0] SQI+ Capability
The PHY supports SQI+ with 32 levels (5 bits).
| Value | Description |
|---|---|
0000 |
SQI+ not supported |
0001 |
Reserved |
0010 |
Reserved |
0011 |
SQI+ supported using 8 levels (3 bits) |
0100 |
SQI+ supported using 16 levels (4 bits) |
0101 |
SQI+ supported using 32 levels (5 bits) |
0110 |
SQI+ supported using 64 levels (6 bits) |
0111 |
SQI+ supported using 128 levels (7 bits) |
1000 |
SQI+ supported using 256 levels (8 bits) |
| others | Reserved |
Bit 0 – SQI SQI Capability
The PHY supports SQI with 8 levels (3 bits).
| Value | Description |
|---|---|
0 |
SQI not supported |
1 |
SQI supported using 8 levels (3 bits) |