5.4.81 Harness Defect Detection - Rev D

This register is only valid for devices of Revision D0 and later.

Name: HDD - Rev D
Address: 0xCC01

Bit 15141312111098 
 HDDREQHDDRDYSTART 
Access R/WROR/W SCRORORORORO 
Reset 00000000 
Bit 76543210 
 VALIDSHTOPNSTS[1:0] 
Access RORORORORORORORO 
Reset 00000000 

Bit 15 – HDDREQ HDD Request

Setting this bit requests the PMA to enter the HDD diagnostic mode. When the PMA has successfully entered the HDD diagnostic mode, the HDDRDY bit will be set. Similarly, writing a ‘0’ to this bit will return the PMA to normal operation and will be verified by the HDDRDY returning ‘0’.

ValueDescription
0 PMA in normal mode - HDD not requested
1 Request PMA to enter the HDD diagnostic mode

Bit 14 – HDDRDY HDD Ready

When this bit is set it indicates that the PMA is in the HDD diagnostic mode. When clear, the PMA is in normal mode. This bit is used to feed back the current state of the PMA as controlled by the HDDREQ bit.

ValueDescription
0 PMA in normal mode - HDD is not ready
1 PMA is in HDD diagnostic mode - HDD is ready

Bit 13 – START Start HDD measurement

Writing a ‘1’ to this bit will start the HDD measurement process. Once set, it will automatically be cleared to ‘0’ once the process has completed. Upon completion, if there is no error, the VALID bit will be set.

ValueDescription
0 HDD measurement not in progress
1 HDD measurement in progress

Bit 2 – VALID Valid HDD Measurement Results

When this bit is set, the value in the SHTOPNSTS field is valid and may be read. This bit is cleared when the measurement process is started by setting the START bit.

ValueDescription
0 Measurement not valid
1 Measurement results are valid

Bits 1:0 – SHTOPNSTS[1:0] Short Open State

This field returns the open/short state of the cable harness.

ValueDescription
00 No fault detected
01 Fault detected - Open or missing termination(s)
10 Fault detected - Short or extra termination(s)
11 Fault detected - type undetermined