5.4.76 PLCA Status Register

Name: PLCA_STS
Address: 0xCA03

Bit 15141312111098 
 PST 
Access RORORORORORORORO 
Reset 00000000 
Bit 76543210 
  
Access RORORORORORORORO 
Reset 00000000 

Bit 15 – PST PLCA Status

This field indicates that the PLCA reconciliation sublayer is active and a BEACON is being regularly transmitted or received.
ValueDescription
0 The PLCA reconciliation sublayer is not regularly receiving or transmitting the BEACON
1 The PLCA reconciliation sublayer is regularly receiving or transmitting the BEACON