5.4.83 Signal Quality Index Register - Rev D

This register contains the 8‑level DCQ SQI status and result. It is only valid for devices of Revision D0 and later.

Name: DCQ_SQI - Rev D
Address: 0xCC03

Bit 15141312111098 
 SQI_UPD 
Access RCRORORORORORORO 
Reset 00000000 
Bit 76543210 
 SQI[2:0] 
Access RORORORORORORORO 
Reset 00000000 

Bit 15 – SQI_UPD Signal Quality Index Update

This bit indicates whether the eight‑level DCQ SQI has been updated since the last read.

Note: Reading of this status bit when set results in the device automatically clearing it. This action will trigger a new DCQ SQI/SQI+ measurement. A new measurement may also be triggered by writing a new value into the TOID field of the DCQ_TOID register.
ValueDescription
0 SQI has not been updated since last read
1 SQI has been updated since last read

Bits 2:0 – SQI[2:0] Signal Quality Index

When the SQI_UPD bit is set, this field contains the current eight‑level SQI result. This field is equivalent to the most-significant three bits of the SQIP field of the DCQ_SQIP register.