5.4.44 Credit Based Shaper Start
Threshold (Low) Register
Name:
CBSSTTHL
Address:
0x0063
Bit
15
14
13
12
11
10
9
8
STARTTHR[15:8]
Access
R/W
R/W
R/W
R/W
R/W
R/W
R/W
R/W
Reset
1
0
1
1
0
0
1
1
Bit
7
6
5
4
3
2
1
0
STARTTHR[7:0]
Access
R/W
R/W
R/W
R/W
R/W
R/W
R/W
R/W
Reset
1
0
0
0
1
0
0
0
Bits 15:0 – STARTTHR[15:0] Start Threshold
(Low)
Lower 16 bits of the
20-bit credit start threshold value. Once the credit counter accumulates above this
threshold the device will negate CRS to allow the MAC to transmit.
The online versions of the documents are provided as a courtesy. Verify all content and data in the device’s PDF documentation found on the device product page.