5.4.47 Credit Based Shaper Top Limit (Low) Register

Name: CBSTPLMTL
Address: 0x0066

Bit 15141312111098 
 TOPLIMIT[15:8] 
Access R/WR/WR/WR/WR/WR/WR/WR/W 
Reset 01100111 
Bit 76543210 
 TOPLIMIT[7:0] 
Access R/WR/WR/WR/WR/WR/WR/WR/W 
Reset 00010000 

Bits 15:0 – TOPLIMIT[15:0] Credit Top Limit (Low)

Lower 16 bits of the 20-bit credit top limit threshold value. The credit counter will saturate at this value once it has incremented to this limit.