5.4.48 Credit Based Shaper Bottom Limit (High) Register

Name: CBSBTLMTH
Address: 0x0067

Bit 15141312111098 
  
Access RORORORORORORORO 
Reset 00000000 
Bit 76543210 
 BOTLIMIT[19:16] 
Access ROROROROR/WR/WR/WR/W 
Reset 00000000 

Bits 3:0 – BOTLIMIT[19:16] Credit Bottom Limit (High)

Upper 4 bits of the 20-bit credit bottom limit threshold value. The credit counter will saturate at this value once it has been decremented to this limit.