5.4.53 PLCA Skip Control Register

Important: When writing to this register, use a read-modify-write operation to avoid accidental modifications to RESERVED fields. Failure to use a read-modify-write operation may result in adverse operation and unexpected results.
Name: PLCASKPCTL
Address: 0x0070

Bit 15141312111098 
  
Access RORORORORORORORO 
Reset 00000000 
Bit 76543210 
 TOSKPEN 
Access ROROROROROROR/WR/W 
Reset 00000000 

Bit 1 – TOSKPEN PLCA Transmit Opportunity Skip Enable

When enabled, the device will assert CRS for a number of its assigned PLCA transmit opportunities after transmitting a packet to delay the MAC from transmitting another packet. The number of transmit opportunities skipped before allowing the MAC to transmit is configured in the PLCA Cycle Skip register.
ValueDescription
0 Transmit opportunity skipping is disabled.
1 Transmit opportunity skipping is enabled.